??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
TPC Global
Description
SP420 - Speed Controller With One-Touch Feeding
Bill of material
SP4201F-04-08S
Ident number
Order No.
Tube Size
mm
Thread
PT1/2
Dimensions
63.9 mm
Dimensions
25.8 mm
Dimensions
26.0 mm
Dimensions
mm
Dimensions
mm
Dimensions
28 mm
Dimensions
24 mm
Previews
3D
Dimension
2D
Download CAD models