您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Slip Couplings, Clutches
WMBerg
METRIC
Couplings and Clutches
Powered by
CAD模型選擇
JBM - Overrunning Coupling - Spring Wrapped Type One Directional Drive 4mm ...
06.06.2023
JKM - Slip Coupling - Stainless Steel Housing Adjustable - 4mm, 5mm and 6mm...
06.06.2023
JJ25-M to JJ28-M - Slip Couplings - Adjustable Torque
06.06.2023
JJ-29M to JJ-32M - Oldham Slip Couplings - Adjustable Torque
06.06.2023
JJM - Slip Couplings - Stainless Steel DIN 1.4305 3mm to 19mm Bores
06.06.2023
CO16M & CO17M - Inline Coupling Slip Clutch - 4mm to 6mm Bores - Stainless ...
06.06.2023
JCM & JAM - Slip Clutch - 4mm to 6mm Bores for 3mm thick gears - Stainless ...
06.06.2023
JAM-4 & JAM-5 - Miniature Slip Clutch - Clamp Style Aluminum Anodized - 4mm...
06.06.2023
JCM-7 to JCM-9 - Slip Clutch - Clamp Style Stainless Steel DIN 1.4305 - 4mm...
06.06.2023
JH-11M to JH-14M - Slip Clutch - 6mm or 8mm Bores
06.06.2023
JCL-M & JCO-M - Slip Clutches and Couplings - 3mm to 12mm Bores
06.06.2023
JH-M - Slip Clutches - Stainless Steel with Bronze Bearings - 3mm to 12mm B...
06.06.2023
NRC-M - Roller Clutches - Drawn Cup Design - for 4mm to 20mm Hardened Shaft...
06.06.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎