您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
JBM-R-12
WMBerg
METRIC
Couplings and Clutches
Slip Couplings, Clutches
Powered by
CAD模型選擇
{wmberg/m2001/m_couplings_and_clutches/slip_couplings_clutches/mg26.prj},{NB=JBM-R-12},{PN=JBM-R-12},{DES=Overrunning Coupling, Clockwise},{CN=Master Inch/Metric Catalog},{CP=G26},{MAT=Stainless Steel DIN 1.4005 Hub, Delrin® Center},{A=12.995},{B=12.995},{MT=904},{MTD=2.8},{C=38.0},{D=35.0},{E=25.0},{F=8.4},{H=18.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 24
HELP_VARIABLE
Company
WMBerg
Description
JBM - Overrunning Coupling - Spring Wrapped Type One Directional Drive 4mm to 13mm Bores - Stainless Steel DIN 1.4005 Hubs Delrin® Center
Bill of material
JBM-R-12
Product No.
JBM-R-12
JBM-R-12
Description
Overrunning Coupling, Clockwise
Overrunning Coupling, Clockwise
Catalog Name
Master Inch/Metric Catalog
Material
Stainless Steel DIN 1.4005 Hub, Delrin® Center
Bore ØA (+0.015)
12.995
12.995
mm
Bore ØB (+0.015)
12.995
12.995
mm
Maximum Drive Torque
904
904
N*cm
Maximum Drag Torque
2.8
2.8
N*cm
Overall Length
38.0
38.0
mm
Outside Diameter ØD
35.0
35.0
mm
Hub Diameter ØE
25.0
25.0
mm
Width
8.4
8.4
mm
Bore Depth
18.5
18.5
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型