??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-BFHBE, SH-BFHBE, SHD-BFHBE - (Precision Cleaning) Sheet Metal Round Plates - Ring Shaped, Eight Holes
Bill of material
SL-BFHBE-SUD-A30-T1-D3-Q11.4-M3
Part Number
SL-BFHBE-SUD-A30-T1-D3-Q11.4-M3
Type
SL-BFHBE
Type Selection
SL-BFHBE,SH-BFHBE,SHD-BFHBE
Material Symbol
Cleaning Method
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
T Selection
mm
b
1.0 mm
D 0.5mm Increment
mm
Enter value for D
D 0.5mm Increment
mm
cm
inch
ft
Q 0.1mm Increment
mm
Enter value for Q
Q 0.1mm Increment
mm
cm
inch
ft
Hole Specification
Nominal Diameter
d
0.0 mm
Previews
3D
2D
Download CAD models