??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Cup Inserts SPI PEEK - SPI 14 PEEK
Bill of material
SCHMALZ 10.01.06.03282 SPI 14 PEEK
Name
10_01_06_03282
NNCUSTOM
SPI 14 PEEK
NTCUSTOM
Schmalz Pad Insert
NBCUSTOM
SPI 14 PEEK
LINACUSTOM
SPI 14 PEEK
Order number
10.01.06.03282
Ds
11.8 mm
H
6.3 mm
Material
Polyetheretherketon
Weight
0.5 g
Previews
3D
Dimension
2D
Download CAD models