??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rollenbau
Description
RGH - Heat resistant
Bill of material
100 RGHX-8
Article-number
100 RGHX-8
Wheel-Ø A x width B
100x30
Load capacity
100 kg
Hub width
36 mm
Fixing length
36 mm
Wheel bearing
Teflon-plain bearing
Bore diameter
8 mm
Previews
3D
Dimension
2D
Download CAD models