??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
PMY,PMT - Mesh -Cut to Size-
Bill of material
PMY16X-K-20-20
Part Number
Type
Material
Number of Mesh in 1 inch Square
Symbol
Sieve Mesh Size a
1.30 mm
Wire Dia. b
0.29 mm
Opening Ratio
66.9 %
Shape
A 10mm Increment
mm
Enter value for A
A 10mm Increment
mm
cm
inch
ft
B 10mm Increment
mm
D 10mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models