??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
SCHUNK
Description
NSL mini 100-1-V1 - Clamping Stations
Bill of material
SCHUNK-1304680 NSL mini 100-V1
ID
1304680
Description
NSL mini 100-V1
Further product information
To the product page
Length
99.8 mm
Width
99.8 mm
Pull-down force
500.0 kN
Pull-down force with turbo
1500.0 kN
Unlocking pressure
6 bar
Weight
1.700 kg
Customs tariff number
84662098
Previews
3D
2D
Сваляне на CAD модели