??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MBQ - Polyurethane Round Belts - Hollow Rope Type
Bill of material
MBQ5-1
Part No.
MBQ5-1
Type Selection
MBQ
Color
Orange
Material
Polyurethane
Temperature Limit (deg Celsius)
80
d
mm
L (Unfolded Length) 1m Increment
m
Sectional Area
19.63 mm^2
Minimum P.D. of Pulleys
40 mm
Elongation
5 %
Tensile Strength
24.5 N
Applicable Metal Joint
MBQC5
Previews
3D
Dimension
2D
Download CAD models