??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Camozzi
Description
Solenoids for solenoid valves Mod. G90 (with memory)
Bill of material
G93
Mod.
G93
Voltage
24 D.C. V
Minimum impulse latch
18 ms (20°C)
Minimum impulse released
10 ms (20°C)
Consumption latch
168 mA
Consumption released
80 mA
Infotext
Informacje dodatkowe
Infotext
Previews
3D
Wymiar
2D
Pobierz modele CAD