??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
SMC
Description
M-3UL - Universal Elbow
Bill of material
M-3UL
T
M3x0.5
Model
M-3UL
Width across flats
5 mm
A
9 mm
B
4.8 mm
C
2.5 mm
D
8.5 mm
E
5 mm
F
1.2 mm
G
5 mm
I
4 mm
Effective area
0.6 mm^2
Mass
1.6 g
预览
3D
尺寸标注
2D
下载CAD模型