??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
KUL - MANUALLY OPERATED LINEAR MOTION UNITS -ELEVATING TYPE-
Bill of material
KUL20-A-170
Part Number
KUL20-A-170
No.
20
Handwheel Selection
Handwheel Type
PHLK
Elevating Table Selection
Material of Frame
6063S-T5 Aluminum Alloy
Surface Treatment of Frame
Clear Anodize
Material of Table
6063 Aluminum Alloy
Surface Treatment of Table
Clear Anodize
Material of Elevating Table
Aluminum Casting Alloy 514.0
Surface Treatment of Elevating Table
Clear Anodize
Material of Angle Plate
Aluminum Casting Alloy 514.0
Surface Treatment of Angle Plate
Clear Anodize
Material of Trapezoidal Screw
1045 Carbon Steel
Surface Treatment of Trapezoidal Screw
Black Oxide
Material of Trapezoidal Screw Nut
Brass
Material of Nut Bracket
5052 Aluminum Alloy
Surface Treatment of Nut Bracket
Clear Anodize
Material of Side Plate
6063 Aluminum Alloy
Surface Treatment of Side Plate
Clear Anodize
Selection - H Frame Height
mm
Trapezoidal Screw - Type
MTSBRC
Trapezoidal Screw - Thread Diameter
20 mm
Trapezoidal Screw - Lead
4 mm
Trapezoidal Screw Nut - Type
MTRFR (Brass Type)
Stop Plate Set - Type
(Original)
Linear Guide - Part Number
SE2B13
W
120 mm
P
75 mm
IH
170 mm
Effective Stroke St
62 mm
Allowable Load - Point A
294 N
Allowable Load - Point B
270 N
Allowable Static Moment - Ma
43 N*m
Allowable Static Moment - Mb
43 N*m
Allowable Static Moment - Mc
81 N*m
Required Torque
0.861 N*m
Required Turning Force
33.112 N
Previews
3D
Dimension
2D
Download CAD models