??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SMC
Description
KQ2VT (Inch) - Triple Universal Male Elbow (Gasket Seal)
Bill of material
KQ2VT01-32A1
GUI
Applicable tubing O.D.(inch)
Connection thread
10-32UNF
Model
Thread material/Surface treatment
Width across flats
14.29 mm
D1
mm
Release button dimension
mm
Release button dimension
mm
D2
13.4 mm
L1
19.3 mm
L2
15.7 mm
L3
51.9 mm
A
48.4 mm
M
13.3 mm
P
13.4 mm
Effective area Nylon
mm^2
Effective area Urethane
mm^2
Min. bore size
2.5 mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models