??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SMC
Description
KQ2T (Inch) - Male Branch Tee (Sealant)
Bill of material
KQ2T05-01A1
GUI
Applicable tubing O.D.(inch)
3/16
Connection thread
Model
Thread material/Surface treatment
Male thread seal method
Width across flats
mm
D1
9.1 mm
Release button dimension
8.4 mm
Release button dimension
11 mm
D2
10 mm
L1
15 mm
L2
mm
A
mm
M
13.3 mm
Effective area Nylon
8.4 mm^2
Effective area Urethane
7 mm^2
Min. bore size
3.5 mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models