??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP
Description
K0940 - 5 Axis Clamping System for T-slots
Bill of material
K0940.063175
Order No.
K0940.063175
Suitable for
Nutenabstand 63 - 126
distance
63 mm
distance
126 mm
width
158 mm
diameter
12.5 mm
height
175 mm
Clamping force
42 max. kN
Approx. weight
21.0380 kg
Description
Information
Infotext
Technical Information
Info
RoHS
Yes
Customs tariff number
84662080
EAN-Nr. Kipp
4059495488769
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models