??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
hfc49 - Flat Dust-Free Butterfly Hinges With Booster Bearings Precision Types
Bill of material
HFC49-40
Code
HFC49
Type
With Booster Bearing Type/Tapered Hole Type
Cost Performance
Precision
Material
A6063-T5
Surface Treatment
Natural anodizing
Specifications
A
32 mm
B
40 mm
A1
- mm
A2
22 mm
B1
24.0 mm
d2
9 mm
d1
3.0 mm
T
2.5 mm
T1
9 mm
N
4 mm
M
3 mm
Rotation angle
280°
Load
10 kg
Reference Weight£¨kg/pcs)
0.01
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models