??
Catalog navigation
CAD model selection
Selectable products: 102
HELP_VARIABLE
Company
WMBerg
Description
DP24 to DP120 - Cluster Gear & Hub - 24 to 120 Pitch - 1/4" Bore - AGMA Quality 10 - 303 Stainless Steel - 20° Pressure Angle
Bill of material
DP48S16-32
Product No.
Description
CLUSTER GEAR & HUB
Style
Catalog Name
Master Inch/Metric Catalog
Material
303 Stainless Steel
Diametral Pitch
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore Diameter
0.2498 Inch
Face Width
Inch
Previews
3D
Dimension
2D
Download CAD models