??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 Jul 2016. Please do not use for new projects.
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
【Discontinued Product】:VQC4000-S - Base Mounted Plug-in Manifold: For EX250 Integrated-type (I/O) Serial Transmission System :This product has been discontinued.
Bill of material
VV5QC41-01C8SDQN0
Manifold
(1) Base mounted plug-in
Stations
Maximum available number of solenoids
2
Cylinder port
Thread type
Kit type
SI unit COM
(N) Negative common
Number of input blocks
Input block type
Input block specification
Option:Special wiring specifications
Wiring specification
VV
Valve SPEC=>
Seal
Function
Coil voltage
(5) 24 VDC
Light/surge voltage suppressor
Manual override
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Station 17
Station 18
Station 19
Station 20
Station 21
Station 22
Station 23
Station 24
Judgement of solenoids number
In allowable range
Comment
-
Previews
3D
Dimension
2D
Download CAD models