??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
SMC Corporation
Description
VV5QC41-S - Base Mounted Plug-in Unit Manifold: EX250 Integrated Type (For I/O)
Bill of material
VV5QC41-01C6SDQN0
Manifold
(1) Base mounted plug-in
Valve stations
Maximum available number of solenoids
2
Cylinder port size
Thread type
Kit type
SI unit output polarity
(N) Negative common
Number of input blocks
Input block type
Input block COM
Option1
Option2
Wiring specification
VV
Valve SPEC=>
Seal
Function
Coil voltage
(5) 24 VDC
Light/Surge voltage suppressor
Manual override
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Judgement of solenoids number
In allowable range
Comment
-
Previews
3D
Wymiar
2D
Pobierz modele CAD