??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BPG35 - Double Row needle roller cam bearing follower, bolt type, standard type, spherical type
Bill of material
BPG36-d16
code
type
Cam Construction
Full needle roller
Standard material
Quite material
d H7
D
35
B
18
M*pitch
M16*1.5
V
17
B1
19.6
L
52.1
B2
32.5
V1
7.8
C1
0.8
d1
6
d2
3
H
8
f (min)
20
Maximum tightening torque
58 Nm
Basic dynamic load rating
15300 N
Basic static load rating
18700 N
Maximum static allowable load
16800 N
Track surface load capacity
2430 N
Reference Weight
164 g
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models