??
Catalog navigation
Селекция на CAD модел
Налични продукти: 9
HELP_VARIABLE
Company
YTP
Description
LMHC-RUU - Flanged linear motion ball
Bill of material
LMHC12RUU
Model NO.
NUMBER OF BALL ROWS
WEIGHT
g
INSCRIBED CIRCLE DIAMETER dr
mm
INSCRIBED CIRCLE DIAMETER TOLERANCE
OUTER DIAMETER
mm
OUTER DIAMETER TOLERANCE
LENGTH L
mm
LENGTH TOLERANCE
±0.3
I
mm
FLANGE D1
mm
FLANGE W
mm
FLANGE H
mm
FLANGE A
mm
FLANGE F
mm
Hole For Attachment d1
Hole For Attachment d2
Hole For Attachment h
Squareness
mm
Eccentricity
BASIC LOAD RATING C
kgf
BASIC LOAD RATING Co
kgf
Production standards
GBT/16940-2012
Outer coving material
Gcr15
Outer coving hardness
60~64 HRC
Outer coving surface
-
Ball material
Gcr15
Ball hardness
61~66 HRC
Holder material
Resin
Holder orking temperature
-20~80 °C
Seals skeleton
65Mn
Seals material
Nitrile rubber
Previews
3D
Размер
2D
Сваляне на CAD модели