??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ARY92-408 - Accessories Parts Special Accessories 30 Series Tool Pendants Decorations
Bill of material
ARY92-408
code
ARY92-408
type
tool pendant
slider material
ABS
hook material
carbon steel
Slider Finish/Color
black
Hook finish/color
Galvanized
load
700 N
weight
36 g/pcs
weblink
webxxx
Previews
3D
Boyut
2D
CAD modeli indir