??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ARY92-G306 - Accessories Parts Special Accessories 20 Series Tool Pendants Decorations
Bill of material
ARY92-G306
code
ARY92-G306
type
tool pendant
slider material
ABS
hook material
carbon steel
Slider Finish/Color
black
Hook finish/color
Galvanized
load
300 N
weight
18 g/pcs
weblink
webxxx
Previews
3D
Dimensión
2D
Descarga de modelos CAD