??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ADE11_G306 - Special accessories Connection part 30 series 135° connection piece
Bill of material
ADE11-G306-SET-OB
code
ADE11-G306
type
135° connector
material
ADC12
surface treatment
fuel injection
weight
42 g/pcs
Additional processing
weblink
webxxx
Previews
3D
Размер
2D
Сваляне на CAD модели