??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BCY63 - Special accessories for linear motors Applicable linear motors: 29 series without iron core stator plate
Bill of material
BCY63-LUM-L144
code
BCY63
type
Stator plate•No iron core
Material
Steel plate
Applicable flat mover
BCH63
Ironless stator
LUM
length
width
43
height
30
Number of holes
2
weight
0.90
web link
Website link
Previews
3D
Boyut
2D
CAD modeli indir