??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BCY61 - Special accessories for linear motors Applicable linear motors: 23 series without iron core stator plate
Bill of material
BCY61-LUM-L144
code
BCY61
type
Stator plate•No iron core
Material
Steel plate
Applicable flat mover
BCH61
Ironless stator
LUM
length
width
49
height
30
Number of holes
4
weight
1.00
web link
Website link
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen