??
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BCH69_BCL69 - Special accessories for linear motors Applicable linear motors: ironless 49/49L series mover
Bill of material
BCH69-LU-49-3
code
type
Mover•Ironless
Mover series
Material
Steel sheet + resin
Applicable stator plate
BCY69
Iron core mover
LU
Outgoing wire length of mover
m
Mover length
Mover width
70.5
Mover height
20.5
Continuous thrust
N
Peak thrust
N
Continuous current
A
Peak current
A
Thrust constant
45 N/A
Wire resistance
Ω
Line inductance
Mover weight
web link
Website link
Previews
3D
Размер
2D
Сваляне на CAD модели