??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BCH63 - Linear motor special accessories Applicable linear motor: 29 series without iron core mover
Bill of material
BCH63-LU-29-3
Code
BCH63
Type
Mover•Ironless
Mover series
29
Material
Steel Sheet + Resin
Applicable Stator Plate
BCY63
Rotor With Iron Core
LU
Outgoing wire length of mover
m
Mover length
148
Mover width
48.0
Mover height
20.5
Continuous Thrust
50 N
Peak thrust
120 N
Continuous Current
2.5 A
Peak current
7.5 A
Thrust constant
20 N/A
Line Resistance
4.0 Ω
Line inductance
4
Mover weight
0.6
Website Link
Link
Previews
3D
Dimension
2D
Download CAD models