??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WAL22_27 - Foot cup
Bill of material
WAL24-D40-M8-L50
Code
Types of
All rubber base type
Screw material
Bottom material
Screw surface treatment
D
mm
M
mm
L
mm
H
16 mm
S
14 mm
V
6 mm
V1
6 mm
Bearer
kg
Reference weight (Kg/pcs)
0.160 mm
website link
Website link mm
Previews
3D
Wymiar
2D
Pobierz modele CAD