??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WAD02_08 - Foot cup/Fixed adjustment type
Bill of material
WAD03-D80-M12-L50
Code
Types of
Base process
Turning base
Base material
S45C
Screw material
S45C
Rubber pad material
surface preparation
D
mm
M
mm
L
mm
S
19 mm
H
26 mm
V
8 mm
V1
10 mm
Vertical bearing capacity
400 Kg
Website link
Website link
Previews
3D
Dimensión
2D
Descarga de modelos CAD