??
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WAC31 - Fixed adjustment type·Flared·With positioning hole·Medium load type·Foot cup
Bill of material
WAC31-D74-M12-L50
Code
WAC31
Types of
With positioning hole
Material
Q235
Surface treatment
Nickel plated
D
mm
M
mm
L
mm
S
19 mm
H
15 mm
T
mm
d
mm
V
8 mm
V1
10 mm
Vertical carrying capacity
kg
reference weight
kg
URL
Website connection
Previews
3D
Размер
2D
Сваляне на CAD модели