??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CRH20 - single wheel light load
Bill of material
J-CRH20-D40-AH
code
J-CRH20
wheel code
AH
material
cast steel core polyurethane
color
Light Brown
bearing
single ball bearing
D
F
15
T
8
DD
10
Bearing Type
6000-2RS
allowable load
70 kg
reference weight
0.1 kg
weblink
webxxx
Previews
3D
Dimensão
2D
Baixar modelos em CAD