??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CRA21 - Casters
Bill of material
J-CRA21-D60-UL
Code
J-CRA21
Bracket type
Fixed type
Bracket material
Q235A
Bracket surface treatment
Galvanized
Bracket brake form
-
Wheel code
Wheel material
Polyurethane
Wheel color
natural color
Wheel bearing
Double ball
D
mm
H
mm
F
48 mm
A
105 mm
B
80 mm
C
86 mm
E
61 mm
d
9 mm
Allowable load (kg)
kg
Allowable load (kg)
kg
Allowable load (kg)
mm
Reference weight (kg)
kg
Reference weight (kg)
kg
Reference weight (kg)
mm
URL
Website link
미리보기
3D
치수도
2D
CAD모델 다운로드