??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CHC41 - door pulley round medium light duty
Bill of material
CHC41-D30-MA
code
CHC41
Bracket Type
door pulley round
Bracket material
SUS304
bracket surface treatment
-
Bracket Brake Form
-
wheel code
MA
Wheel material
POM
Wheel color
white
Wheel bearing
single ball
D
mm
H
mm
F
10 mm
A
mm
B
10 mm
C
mm
D1
mm
d
4 mm
W
14 mm
W1
5 mm
t
1.5 mm
allowable load
kg
reference weight
kg
web link
webxxx
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés