??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAH01_02 - Tube type handle, tube type handle, exterior, long type
Bill of material
XAH01-L200
Code
Types of
Round tube
Bracket material
A6063(black)
Round tube material
Surface treatment of stent
black
Surface treatment of round tube
-
L
mm
L1
225 mm
d
10 mm
d1
16.5 mm
Reference weight (kg/pcs)
0.350
website link
URL
Previews
3D
Boyut
2D
CAD modeli indir