??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAD51_54 - Dark handle ??¡§¡§ Interior ??¡§¡§ Type H
Bill of material
XAD52-A100-N
Code
Types of
Standard type, curved
Mounting hole
4 outer screws
Material
SUS304
Surface treatment
A
100 mm
Rubber pad
A1
70 mm
D
54 mm
D1
25 mm
H
20.5 mm
h
12 mm
T
1.5 mm
M
M4 mm
Opening size P
88 mm
Opening size Q
38 mm
Opening size a
42 mm
Opening size b
73 mm
Reference weight (kg/pcs)
0.09
website link
URL
Previews
3D
Wymiar
2D
Pobierz modele CAD