??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAD17 - Concealed handle Quick installation type Built-in type
Bill of material
XAD17-77
code
XAD17
type
Quick installation type, W-shaped
material
ABS
surface treatment/color
ivory
specification
A
77.0
A1
61.0
D
41.0
D1
20.5
C
17
G
6
T
3
TS Door panel thickness
a
33,33.2,33.4
b
66.0
weblink
webxxx
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen