??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAD01 - Dark handle ??¡§¡§ Interior ??¡§¡§ Type B
Bill of material
XAD01
Code
XAD01
Types of
Type B
Mounting holes
Two external threads
Material
SUS304
Surface treatment
polishing
Rubber pad
A
119 mm
D
60 mm
H
15 mm
a
100 mm
website link
URL
Anteprime
3D
Dimensione
2D
Download modelli CAD