??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-XAG91 - Oval handle ??¡§¡§ exterior type ??¡§¡§ diagonal type
Bill of material
J-XAG91-L112
Code
J-XAG91
Types of
Diagonal pull
Value for money
Precision type
Material
A6063
Surface treatment
Natural sandblasting anodizing
Slide length
112 mm
A
20 mm
H
48
L1
125 mm
B (common size. white)
13 mm
d
6.5 mm
D1-gas source processing component
10.5 mm
h
7 mm
H1-lens
32.8 mm
b
50 mm
B1-Single Axis Driver/PPU Transplanter
36 mm
Reference weight (kg/pcs)
0.105
URL
Website connection
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей