??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDB50 - Industrial slide rail/heavy-duty 48 series · three section type
Bill of material
IDB50-200
code
IDB50
type
Three section form
type
Full length extension
width
48
material
A7075
surface preparation
clear anodizing
Slide length
Slide travel
200
A
50
N
4
load
96kgf
Reference weight
0.28
Website link
Website link
Previews
3D
Dimenze
2D
Stáhnout CAD model