??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFT60 - Detachable hinge/flat/limited angle plug-in/round hole type
Bill of material
HFT60-64
code
HFT60
type
limited angle pull-out type,round hole type
cost performance
Precision type
Insertion direction
be current
material
SUS304
surface preparation
Mirror polishing
specifications
64 mm
load
8 kg
Reference weight
0.04 kg/pcs
website link
website link
Previews
3D
Dimenze
2D
Stáhnout CAD model