??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HGY65 - Sealing strip high temperature resistant type
Bill of material
HGY65-8.5-L1
code
HGY65
Types of
High temperature resistant type
Material
Silica gel
colour
Red
Operating temperature
60~350℃
width
8.5
Length (minimum unit 1m)
m
Whole roll packaging(m/juan)
50m/juan
weblink
Website link
Anteprime
3D
Dimensione
2D
Download modelli CAD