??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFX42 - Stop type telescopic strut, detachable stop type
Bill of material
HFX42-160
Code
HFX42
Types of
Two-point fixed, detachable stop type
Material
SUS304
Support material
SUS304
Surface treatment
Barrel polishing
specification
Types of
Right use
Tensile load-bearing(N)
30
reference weight(kg/pcs)
0.034
website
Website link
Previews
3D
Размер
2D
Сваляне на CAD модели