??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFW86_87 - Roller type, tight fitting type, exterior type (extension force 9.8~64N)
Bill of material
HFW86-40
Code
Type
Close-fitting type, exterior type
Body material
Fastener material
Wheel material
Body surface treatment
Fastener color
Wheel color
specification
mm
L1
31 mm
L2
mm
L3
mm
H1
13 mm
W
11.5 mm
W1
15 mm
W2
8.0 mm
t
0.8 mm
d
mm
Pushing force
kgf
Push out force
kgf
reference weight
kg/pcs
Web Link
Webxxx
Web
https://www.yhdfa.com/product/J/J02_8/HFW86?productModel=HFW86
Previews
3D
Boyut
2D
CAD modeli indir