??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFW71 - Ball buckle and roller type
Bill of material
HFW71-L29
Code
HFW71
Types of
Roller type
Material
Polyacetal (POM)
colour
natural color
L
29 mm
L1
21.5 mm
L2
20 mm
L3
26 mm
H
21.2 mm
H2
12.0 mm
H3
1.7 mm
E
8 mm
F
2.0 mm
G
11.3 mm
K
6.0 mm
W2
7.5 mm
Push force (kgf)
1.1
Pulling force (kgf)
1.6
Reference weight (kg/pcs)
0.03
website link
URL
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen