??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFW51 - Push, Embedded type, Weaker,Retentivity12~34N
Bill of material
HFW51-15-1
Code
HFW51
Types of
Weaker
Type of installation
Embedded
Ontology material
POM
Clamp arm material
PA
Male deduction material
POM
colour
Black
Specification
15
Public deduction selection
Retentivity
1.2
Applicable board thickness T
2
reference weight
0.0007
website link
website link
プレビュー
3D
情報
2D
ダウンロード(CADデータ)