??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFU98 - Standard magnetic buckle, ordinary suction on the side, dual magnetic core (plastic)
Bill of material
HFU98-L42
Code
HFU98
Types of
Ordinary suction, dual cores
shell material
PBT
Adsorption board material
SPCC
Shell surface treatment
white
Surface treatment of adsorption board
chrome
L
L1
50.5
L2
33.0
P
30.0
E
17.0
E1
10.0
H
12.0
H1
3.0
W
20.0
W1
30.0
V
11.5
DD
3.2X6.2
Number of adsorption plates(PCS)
1
Attached screws(PCS)
4
Attractive(kgf)
2
reference weight(kg/pcs)
0.031
URL
webxxx
Previews
3D
Boyut
2D
CAD modeli indir