??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFU53 - Waterproof magnetic buckle, front adsorption force
Bill of material
HFU53-70
Code
HFU53
Types of
Waterproof type, frontal adsorption
shell material
PP
Adsorption board material
SUS430
Surface treatment of adsorption board
Matte processing
Shell surface treatment
Transparent
specification
70
Attractive(kgf)
5.0
reference weight(kg/pcs)
0.040
URL
Website link
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés