??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFR24 - Stainless Steel Butterfly Hinges For Aluminum Frame Flat Type
Bill of material
HFR24-60
code
HFR24
type
Dedicated for aluminum frame Left and right offset type Taper hole type
Material
SCS13
surface treatment
mirror reflection
specification
A
25
A1
18
A2
16
A3
11
D
11
D1
8.5
d
5.5
DD1
4.5
load
30
Reference weight (kg/pcs)
0.13
website link
webxxx
미리보기
3D
치수도
2D
CAD모델 다운로드