??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFR16 - Zinc alloy dish hinge with PA washer type
Bill of material
HFR16-60
Code
HFR16
Types of
With PA washer type
Material
Zinc alloy
Surface treatment
Electrophoresis (black)
specification
60
A
40 mm
B
60 mm
A1
30 mm
B1
40 mm
B2
34 mm
T
6 mm
d
5.3 mm
D1
6.5 mm
R
6.5 mm
E
6 mm
F
13 mm
G
15 mm
K
14 mm
Load (kg)
18
Reference weight (kg/pcs)
0.11
website link
URL
Anteprime
3D
Dimensione
2D
Download modelli CAD